Product family

ALPHA

Alpha

 

Optimized steering mechanism

Directional lock for improved steering in curves and driving in a straight line for long distances.

Easy steering

 

Double ball bearing swivel head.

 

User-friendly central lock

 

Simultaneous locking of more than one caster using a central actuation lever.

 

Practical system solution

 

Practical system solution with all technical components for central locking.

 

Variable fitting options

 

Different fitting dimensions for a large range of applications.

 

Low-vibration transportation

 

Extra soft wheels with good shock-absorbing properties.

 

Certified conductivity

 

Conductive version to protect users and electrical devices from electrostatic discharge.

 

Secure stand

 

Total lock for simultaneously locking the wheel and swivel housing.

 

Ergonomically friendly use

 

Wheels with optimized roll resistance to lighten the load of the user.

 

Color matching

 

Colors can be matched to the product design.

 

Tested quality

 

Tested in our own test laboratory for compliance with European standards.

 

Low wear and tear wheels

 

Hard plastic wheels with extremely low wear and tear properties.

 

Uninterrupted use

 

Swivel bearing with dust ring for continuous, uninterrupted movement.

 

Constant heat resistance

 

Wheels made of heat-resistant plastic for use in extreme environments.

 

Permanent washability

 

All metal components made of stainless steel.

 

Protective seal

 

Wheels with sealed bearings to protect against spray water and dirt.

 

Quiet rolling

 

Noise reduced wheel versions for a quiet working environment.

 

Non-marking movement

 

Wheels with reduced abrasion and minimal cleaning requirement.

 

Non-staining operation

 

No staining on floors after long standing periods.

 

Resource-conserving part replacement

 

Threaded axles allow for easy wheel change.

 

Low-maintenance wheels

 

Thread guards for unobstructed operation with minimal cleaning effort.

 

Non-hazardous materials

 

Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium(VI).

 

Tread materials

Productfamily

Supratech

Productfamily

Basetech

Productfamily

Puretech

Productfamily

Elastech

Productfamily

Duratech

Productfamily

Novatech

Productfamily

Maxtech

Productfamily

Ultratech

Contact

Are you interested in individual solutions?

Talk to us - we are happy to advise you

* Mandatory field

Solutions for your individual requirements. Do not hesitate to contact us personally.

TENTE Casters, Inc.

2266 Southpark Drive

Hebron KY 41048

United States

Phone: +1 859 586 5558

Fax: +1 859 586 1616

Email: info@tente-us.com