Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Scout is a swivel castor with spring loaded directional lock and wheel brake, featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel comprises a polyurethane injected body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, stainless for enhanced durability and performance. With a wheel diameter of 200 mm, the castor achieves an overall height of 245 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it ideally suited for professional cleaning carts requiring reliable mobility and precise directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
814WQSC200P60 180°
Core attributes
Type
Swivel castor with spring loaded directional lock and wheel brake
Overall width
74 mm
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Overall height
245 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.36 kg
Product name
Scout
Standard
similar EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
10.5 mm
Plate hole length (Maximum)
110 mm
Plate hole width (Maximum)
50 mm
Plate length
130 mm
Plate width
74 mm
Housing
Fork shape
Angular
Material fork
Stainless steel, heavy
Swivel bearing
Precision ball bearing
Dome diameter
68 mm
Swivel interference
325 mm
Offset
50 mm
Swivel radius
162.5 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polyurethane injected
Tread material
Polyurethane, injected, electric-conductive
Tread width
40 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
User-friendly brake
Simple ball-pen operation to engage, or disengage, the wheel brake.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Flexible lock function
Use of two independent actuation systems in one castor.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Reduced accident risk
Slim design to avoid collisions in narrow passages.
Autonomous transport
Optimised for the high demands of automatic guided vehicles.