Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea low height is a swivel castor designed for demanding medical and industrial applications, featuring a bolt hole fitting that ensures secure and reliable installation on a wide range of equipment and furniture. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and longevity, and incorporates a precision ball bearing in the swivel mechanism to enable smooth, effortless rotation and manoeuvrability. The wheel assembly comprises a 100 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing that guarantees smooth rolling performance and extended operational life. With an overall height of 103 mm, this compact castor is ideal for applications where space is constrained and low-profile design is essential. The load capacity specifications are rated at 200 kg static load and 100 kg dynamic load at a speed of 3 km/h, making it suitable for use on anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, furniture, hospital applications, medication carts, nursing and retirement home equipment, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound systems, and ventilators. This combination of robust construction, precision engineering, and versatile load-bearing capability makes the Linea low height an excellent choice for healthcare facilities and medical device manufacturers requiring reliable castor solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5940UAP100P30-10 LH 7001/7015 2.0
EAN
4031582373028
S4 Material Number
990772152
Core attributes
Type
Swivel castor
Overall width
73 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.45 kg
Product Name
Linea low height
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
41 mm
Swivel interference
176 mm
Offset
32 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
20 mm
Diameter
100 mm
Body width
20 mm
Suitable for
60_c_storage_temperature
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Accessories

linea
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.