Case study
With Disney on board - and TENTE on deck.
In our quest to provide our customer with the perfect castor for this purpose, we first of all considered the challenge from every relevant perspective. This meant looking not only at the design options but also at all other aspects to be considered on a cruise ship.
Criteria , such as safety, stability, flexibility and easy manoeuvrability. In view of this, the choice fell on TENTE Linea. The designer castor guarantees SOROS GmbH great creative scope, since it is already devised to meet stringent design specifications. It can be coloured to customers’ own corporate colours and can also bear a logo and picture motifs.
The double castor ensures maximum steering flexibility and excellent stability with its broad wheelbase. It can also be locked in the direction of travel. After activating the directional lock, it moves only in desired direction.
Richie Okorie, Managing Director, SOROL GmbH
For example, we present the castor in the typical silver look of the 1920s and 1930s or deliver it in the particular gold of a brand. To top it all, our engineers can offer maximum user-friendliness: The use of TENTE Linea means that, service trolleys can be manoeuvred comfortably, even in the narrow corridors of the cruise liners and, even at heavy seas, you will be thoroughly impressed with their high stability.
Talk to us - we are happy to advise you
E.G. Kistenmacher & Co.
Germany
Phone: +49 40 236 985 0
Fax: +49 40 236 985 10
Email: frank.dreyer@kistenmacher.de