Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing system guarantees smooth rolling performance and extended service life. With a wheel diameter of 100mm and an overall height of 100mm, this castor offers compact dimensions suitable for various equipment applications. The dynamic load capacity reaches 100kg at speeds up to 3km/h, whilst the static load capacity extends to 200kg, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5920UAP100L51-11
EAN
4031582419085
Core attributes
Type
Swivel castor
Overall width
73 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
100 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.42 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
40 mm
Swivel interference
176 mm
Offset
32 mm
Swivel radius
88 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Variants
Linea safety
Linea safety
Linea safety
592DUAP100L51-11 7001/7015

The Linea safety automatic locking system features a blind hole for B10 fitting configuration. The housing is constructed from polyamide material with a stem, swiveling swivel bearing design. The wheel incorporates a polyamide body with polyurethane, injected tread material and precision ball bearing for smooth operation. The wheel diameter measures 100 mm with an overall height of 100 mm. Load specifications include a dynamic capacity of 100 kg at 3 km/h operating speed and a static load capacity of 200 kg. This system is specifically designed for demanding medical and institutional applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilisation and special needs equipment, nursing carts, ultrasound devices, and ventilators.

100 mm
Light Duty | < 150 kg
100 mm
100 mm
Light Duty | < 150 kg
100 mm