Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech plus wheel features a 200mm diameter with a 50mm wide tread made from Ultratech Polyurethane, casted material and an aluminium body construction. The hub length measures 60mm with a 20mm axle hole diameter, fitted with precision ball bearing for smooth operation. This wheel offers a static load capacity of 1600kg and dynamic load capacities of 640kg at 6km/h or 800kg at 4km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ICP200x50-Ø20 plus
EAN
4031582445091
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.3 kg
Product name
Ultratech plus
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.