Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the precision ball bearing ensures smooth rolling performance with a wheel diameter of 125 mm. The castor has an overall height of 161 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAP125P63 BURDEOS
EAN
4031582440065
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
161 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.14 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
246 mm
Offset
55 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
40 mm
Diameter
125 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470UAP125P63 BURDEOS

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg. This robust castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
Medium Duty | 150 - 500 kg
155 mm
125 mm
Medium Duty | 150 - 500 kg
155 mm
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Alpha
3478UAP125P63 BURDEOS

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and floor protection, whilst the precision ball bearing ensures smooth operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 155 mm. Load specifications include a dynamic capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for medium to heavy-duty material handling applications.

125 mm
Medium Duty | 150 - 500 kg
155 mm
125 mm
Medium Duty | 150 - 500 kg
155 mm