Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Omikron flex swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with ultratech polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200mm with an overall height of 272mm. Load capacity specifications include dynamic ratings of 900kg at 4km/h and 600kg at 6km/h operating speeds, whilst the static load capacity reaches 1800kg. This castor is specifically designed for demanding applications including airport equipment and AGV systems where reliability and heavy-duty performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9850FCP200P63 Sh92A TFR
EAN
4031582485387
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
600 kg
Load capacity Static
1800 kg
Overall height
272 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
11 kg
Product name
Omikron flex
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Bolt hole diameter
105 mm
Plate hole diameter
13 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate length
140 mm
Plate width
110 mm
Housing
Fork shape
Special Function
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
400 mm
Offset
100 mm
Swivel radius
200 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.