Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea stainless swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth operation and enhanced longevity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing, stainless ensures reliable performance in demanding environments. The castor has a wheel diameter of 125mm and an overall height of 162mm, making it suitable for various mobile equipment applications. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is particularly well-suited for catering carts and meal delivery systems as well as shower chairs, where hygiene, mobility, and reliability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PJM125R05-22x40
EAN
4031582383546
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.68 kg
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
59 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Fixed castor 125 mm
Fixed castor 125 mm
Galea stainless
5088PJM125R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a solid stem, round fitting configuration for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, ensuring optimal grip and floor protection, whilst the plain bearing system incorporates stainless steel components for enhanced durability and smooth operation. The wheel diameter measures 125mm, contributing to excellent manoeuvrability. The overall height of the complete assembly is 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for medium-duty applications in demanding environments.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea stainless
5085PJM125R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, whilst the plain bearing system utilises stainless steel components for reliable performance. The wheel measures 125 mm in diameter, contributing to an overall castor height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty mobile equipment applications where braking functionality and corrosion resistance are essential requirements.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080PJM125R05-22x40

The Galea stainless swivel castor has a solid round stem fitting with a polyamide housing containing two ball races and a reinforced or stainless swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel has a plain stainless bearing. The Galea stainless castor has a wheel diameter of 125 mm and an overall height of 162 mm. It has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea stainless
5081PJM125R05-22x40

The Galea stainless is a swivel castor with directional lock designed for demanding applications requiring precise manoeuvrability and secure positioning. The castor features a solid stem, round fitting for reliable mounting and connection. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system to ensure smooth rotation and long-term performance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing, stainless ensures reliable operation in challenging environments. The wheel diameter measures 125mm with an overall height of 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it ideal for catering carts & meal delivery systems and shower chairs.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Skip product gallery

Matching Products

Variants
Fixed castor 125 mm
Fixed castor 125 mm
Galea stainless
5088PJM125R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a solid stem, round fitting configuration for secure mounting. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, ensuring optimal grip and floor protection, whilst the plain bearing system incorporates stainless steel components for enhanced durability and smooth operation. The wheel diameter measures 125mm, contributing to excellent manoeuvrability. The overall height of the complete assembly is 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for medium-duty applications in demanding environments.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea stainless
5085PJM125R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel, ensuring smooth swivel operation and enhanced corrosion resistance. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, whilst the plain bearing system utilises stainless steel components for reliable performance. The wheel measures 125 mm in diameter, contributing to an overall castor height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty mobile equipment applications where braking functionality and corrosion resistance are essential requirements.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080PJM125R05-22x40

The Galea stainless swivel castor has a solid round stem fitting with a polyamide housing containing two ball races and a reinforced or stainless swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel has a plain stainless bearing. The Galea stainless castor has a wheel diameter of 125 mm and an overall height of 162 mm. It has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea stainless
5081PJM125R05-22x40

The Galea stainless is a swivel castor with directional lock designed for demanding applications requiring precise manoeuvrability and secure positioning. The castor features a solid stem, round fitting for reliable mounting and connection. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system to ensure smooth rotation and long-term performance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing, stainless ensures reliable operation in challenging environments. The wheel diameter measures 125mm with an overall height of 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it ideal for catering carts & meal delivery systems and shower chairs.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg