Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is manufactured from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel assembly consists of a polypropylene body fitted with a solid rubber, non-marking tread that prevents floor damage whilst providing excellent grip. The wheel operates on a plain bearing system and measures 100 mm in diameter. The castor has an overall height of 139 mm, making it suitable for medium-duty applications. Load specifications include a dynamic load capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, providing versatility for both mobile and stationary equipment requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO100P30-10
EAN
4031582362589
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea
5070PIO100P30-10

The Galea swivel castor features a bolt hole fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, utilising a plain bearing configuration. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and stability. Overall height dimensions are 139 mm from base to top. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 120 kg when stationary. This castor is engineered for reliable performance in industrial and commercial environments requiring non-marking floor protection.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PIO100P30-10

The Galea is a swivel castor with directional lock designed for industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable directional locking functionality. The wheel comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and has a diameter of 100 mm. The castor has an overall height of 139 mm, making it suitable for medium-duty applications. Load specifications include a dynamic load capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, providing reliable performance under varying operational conditions.

100 mm
Light Duty | < 150 kg
139 mm
100 mm
Light Duty | < 150 kg
139 mm