Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 245 mm. Load capacity specifications include dynamic ratings of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2400 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9680FTP200P63 WT50
EAN
4031582452945
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
1200 kg
Load capacity at 6 km/h
1000 kg
Load capacity Static
2400 kg
Overall height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.08 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
318 mm
Offset
59 mm
Swivel radius
159 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.75 kg, providing substantial build quality whilst maintaining manageable handling characteristics for installation and maintenance procedures. The robust construction ensures reliable operation under typical working loads and environmental conditions commonly encountered in workshop, warehouse, and manufacturing environments.

Wheel 200 mm
Novatech
FTP 200x50-Ø25 HL60

The Novatech castor wheel features a robust cast iron body with a 200mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 25mm and the hub length extends to 60mm. Load capacity specifications include a static load rating of 2000kg, with dynamic load capacities of 1200kg at speeds up to 4km/h and 1000kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Fixed castor 200 mm
Kappa
9688FTP200P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a cast iron body with a polyurethane, casted tread material and precision ball bearing for smooth operation and durability. With a wheel diameter of 200 mm, the castor has an overall height of 245 mm. The load capacity specifications include a dynamic load rating of 1200 kg at 4 km/h and 1000 kg at 6 km/h, whilst providing a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, making it suitable for heavy-duty industrial environments requiring reliable mobility solutions.

200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
Swivel castor with total lock, head end of castor 200 mm
Kappa
9682FTP200P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 200 mm. Overall height measures 245 mm, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst static load capacity reaches 2000 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
Swivel castor with directional lock 200 mm
Kappa
9681FTP200P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 200 mm with an overall height of 245 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
200 mm
Heavy Duty | 500 - 1.500 kg
245 mm