-
-
-
  • 75 mm

  • 50 kg

  • 77 mm

Swivel Castors 75 mm
Stylea, 5920UOI075L51-10 DOM20

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Read more
  • 125 mm

  • 100 kg

  • 161 mm

Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Read more
  • 50 mm

  • 100 kg

  • 50 mm

Swivel Castors with intermittend brake 50 mm
Linea, 5945UAP050L51-8 7011

Swivel castor with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Read more
  • 125 mm

  • 100 kg

  • 161 mm

Swivel Castors with total lock 125 mm
Levina, 5377PJP125P30-11 Freno RAL7001

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Read more
  • 125 mm

Drive unit can be lowered and raised 125 mm
E-Drive optima, EDOAUFF125P60

E-Drive optima, drive unit with integrated control unit, can be lowered and raised, brushless motor with deceleration function and constant torque. Solid housing made of galvanized sheet steel, the wheel can be replaced by the customer and ordered individually, maintenance-free.

Read more
  • 50 mm

  • 40 kg

  • 72 mm

Swivel Castors 50 mm
Smiles, 5520PJI050L51-10 CAT, Yellow

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Read more
  • 150 mm

  • 150 kg

  • 155 mm

Swivel Castors with central, total or directional lock 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Read more
  • 100 mm

  • 100 kg

  • 135 mm

Swivel Castors with total lock 100 mm
Agila, 2477PJP100P30-11

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.

Read more
  • 50 mm

  • 100 kg

  • 50 mm

Swivel Castors with intermittend brake 50 mm
Linea, 5945UAP050L51-8 load 9011

Swivel castor with wheel brake, housing made of Polyamide, precision ball bearing in swivel head, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Read more

Login


Registered customers




New customers

Registration