Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 50mm diameter with an 18mm wide thermoplastic rubber tread and polypropylene body construction, incorporating precision ball bearing technology for smooth operation. The wheel measures 22mm in hub length with a 6.2mm axle hole diameter, providing precise fitment for castor applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP 050x18-Ø6,2 HL22
EAN
4031582409130
S4 Material Number
199061242
Core attributes
Type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.05 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
6.2 mm
Hub length
22 mm
Tread width
18 mm
Diameter
50 mm
Body width
18 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.