Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load fixed castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide, super heavy body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearing technology for smooth operation and enhanced durability, with a diameter of 150 mm for optimal load distribution. The castor has an overall height of 205 mm, making it suitable for various equipment configurations. This heavy-duty castor delivers exceptional performance with a dynamic load capacity of 3000 kg at speeds up to 3 km/h, making it ideal for industrial applications requiring reliable load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658MOP150P64 HL80
EAN
4031582428759
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
3000 kg
Overall height
205 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
80 mm
Diameter
150 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.