Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech Wheel is a precision-engineered castor wheel with a 125mm diameter and 32mm tread width, featuring a polypropylene body construction with thermoplastic rubber tread material for optimal performance. The wheel incorporates a precision ball bearing system with an 8mm axle hole diameter and 36.5mm hub length, ensuring smooth operation across various applications. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP125x32-Ø8,3 2.0
EAN
4031582070
Core attributes
CO2 emission (scope 3)
0.99
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
8 mm
Hub length
36.5 mm
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.