Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. With a wheel diameter of 25mm, the castor achieves an overall height of 35mm, making it ideal for compact applications. The unit offers a dynamic load capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg. This versatile castor is particularly suited for tool cabinets, work benches, and transport equipment where space constraints and reliable mobility are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1430PJI025P60-35x30 convex
EAN
4031582474183
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
10 kg
Load capacity Static
20 kg
Overall height
35 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.07 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
4.2 mm
Plate hole length (Maximum)
23 mm
Plate hole width (Maximum)
28 mm
Plate length
35 mm
Plate width
30 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
45 mm
Offset
7.5 mm
Swivel radius
22.5 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
12 mm
Diameter
25 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.