Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability in industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent floor protection and quiet operation, whilst the precision ball bearing system delivers smooth rolling performance and extended service life. With a wheel diameter of 50 mm, the castor achieves an overall height of 69 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing reliable performance for medium-duty applications requiring dependable mobility solutions.
Article numbers
Article Number
2478PJP050P41
EAN
4031582327434
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Agila
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
44 mm
Plate hole length (Minimum)
38.5 mm
Plate hole width (Maximum)
44 mm
Plate hole width (Minimum)
38.5 mm
Plate length
55 mm
Plate width
55 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
19 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.