Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an accessory designed for castor applications, engineered to provide reliable performance across demanding operational environments. This component delivers a static load capacity of 500 kg, ensuring robust support for stationary applications and sustained weight-bearing scenarios. For dynamic operations, the tire maintains a load capacity of 250 kg at speeds up to 3 km/h, making it suitable for controlled mobility applications where precision and safety are paramount. The specifications reflect careful engineering to balance durability with operational efficiency, providing engineers with a dependable solution for castor assemblies requiring both strength and controlled movement characteristics.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Buitenband 400x100 (16x4) 2 ply lijnprofiel zwart
EAN
4031582345179
Core attributes
Type
Accessory
Load capacity at 3 km/h
250 kg
Load capacity Static
500 kg
Product Name
Tire
Electric Conductive
Stainless
Wheel
Tread width
100 mm
Diameter
400 mm
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.