Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors is engineered to deliver reliable performance with a dynamic load capacity of 75 kg at speeds up to 3 km/h, whilst providing enhanced static load support of 150 kg when stationary. The component is designed to complement existing castor systems, offering robust load-bearing capabilities suitable for industrial applications requiring both mobility and stability under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Buitenband 200x50 2 ply lijnprofiel grijs
EAN
4031582396164
Core attributes
Type
Accessory
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Product name
Tire
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Tread width
50 mm
Diameter
200 mm
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.