Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with synthetic spacer tube delivers reliable rotation performance. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470PVU160P63
EAN
4031582396218
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.05 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
40 mm
Diameter
160 mm
Axle
Screwed with nut
Bearing
Plain bearing with synthetic spacer Tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478PVO160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation, with a diameter of 160 mm ensuring excellent rolling performance. The castor has an overall height of 200 mm, making it suitable for various equipment configurations. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477PVO160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, mounted on a plain bearing system, with a diameter of 160 mm for optimal rolling performance. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Skip product gallery

Matching Products

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478PVO160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation, with a diameter of 160 mm ensuring excellent rolling performance. The castor has an overall height of 200 mm, making it suitable for various equipment configurations. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477PVO160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, mounted on a plain bearing system, with a diameter of 160 mm for optimal rolling performance. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg