Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 99 mm. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PJH075P30-10,3
EAN
4031582439489
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
99 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.75 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10.3 mm
Housing
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
137.8 mm
Offset
31.4 mm
Swivel radius
68.9 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.

75 mm
55 kg
75 mm
55 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila twin
2977DIK075P30-10,3

The Agila twin is a swivel castor with total lock designed for professional applications requiring secure positioning and mobility control. The castor features a bolt hole fitting for straightforward installation into equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability under regular use. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that protects floor surfaces whilst providing reliable traction, supported by cone ball bearing for efficient rotation. With a wheel diameter of 75mm, the castor has an overall height of 99mm, making it suitable for compact installations. The dynamic load capacity is rated at 100kg at speeds up to 3km/h, whilst the static load capacity reaches 200kg when stationary. This castor is particularly well-suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.

75 mm
99 mm
100 kg
75 mm
99 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila twin
2977DIK075P30-10,3

The Agila twin is a swivel castor with total lock designed for professional applications requiring secure positioning and mobility control. The castor features a bolt hole fitting for straightforward installation into equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability under regular use. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that protects floor surfaces whilst providing reliable traction, supported by cone ball bearing for efficient rotation. With a wheel diameter of 75mm, the castor has an overall height of 99mm, making it suitable for compact installations. The dynamic load capacity is rated at 100kg at speeds up to 3km/h, whilst the static load capacity reaches 200kg when stationary. This castor is particularly well-suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.

75 mm
99 mm
100 kg
75 mm
99 mm
100 kg