Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and robust performance. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on roller bearing, stainless for enhanced durability and corrosion resistance. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load specifications include a dynamic capacity of 300 kg at 4 km/h operating speed and a static load capacity of 600 kg, making it suitable for catering carts & meal delivery systems, container construction, electronic systems, clean-room technology, fire fighting technology, fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477UFD160P63
EAN
4031582347050
S4 Material Number
990035538
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.48 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
96 mm
Swivel interference
334 mm
Offset
60 mm
Swivel radius
167 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077YGP125R05-28x40

The Galea is a swivel castor with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on precision ball bearings for optimal performance and has a diameter of 125 mm. The castor has an overall height of 162 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, providing reliable performance across various industrial applications requiring both mobility and secure locking functionality.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha stainless
8470UFD160P63

The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for reliable performance in demanding environments. The wheel measures 160mm in diameter, whilst the overall height of the complete assembly is 200mm. Load specifications include a dynamic capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha stainless
8478UFD160P63

The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread material, supported by roller bearing, stainless for smooth operation. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load specifications include a dynamic capacity of 300 kg at 4 km/h operating speed and a static load capacity of 600 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg