Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 250 mm in diameter. With an overall height of 290 mm, this castor delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h. Specifically engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, this heavy-duty castor provides reliable performance in industrial environments requiring superior load-bearing capabilities and precise movement control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688ITP250P63 soft cv
EAN
4031582337570
S4 Material Number
990837840
Core attributes
Type
Fixed castor
Overall width
117 mm
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
290 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.54 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
117 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
250 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

This Accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. With a weight specification of 0 kg, this lightweight accessory integrates seamlessly with existing castor assemblies without adding significant mass to the overall system, making it ideal for applications where weight considerations are critical for mobility and load distribution.

Wheel 250 mm
Novatech
ITP 250x55-Ø25 HL60

The Novatech wheel features a 250 mm diameter with a 55 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.

250 mm
1000 kg
250 mm
1000 kg
Skip product gallery

Matching Products

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Zeta
4680ITP250P63 soft cv

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg
Swivel castor with directional lock 250 mm
Zeta
4681ITP250P63 soft cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The overall height of the complete assembly is 290mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg
Variants
Swivel castor with total lock 250 mm
Swivel castor with total lock 250 mm
Zeta
4687ITP250P63 soft cv

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The overall height of the assembly is 290mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg
Skip product gallery

Matching Products

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Zeta
4680ITP250P63 soft cv

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg
Swivel castor with directional lock 250 mm
Zeta
4681ITP250P63 soft cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The overall height of the complete assembly is 290mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg
Variants
Swivel castor with total lock 250 mm
Swivel castor with total lock 250 mm
Zeta
4687ITP250P63 soft cv

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The overall height of the assembly is 290mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

250 mm
290 mm
800 kg
250 mm
290 mm
800 kg