Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The 200mm diameter wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology for reliable performance. With an overall height of 240mm, this castor delivers exceptional load handling capabilities including dynamic load capacity of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst supporting a static load capacity of 1600kg. The unit is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where robust performance and directional control are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681TOO200P63
EAN
4031582443042
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
3.06 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
230 mm
Offset
55 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.27 kg, making it suitable for integration into various castor assemblies without compromising load capacity or manoeuvrability, whilst maintaining the structural integrity required for industrial and commercial wheeled equipment installations.

Skip product gallery

Matching Products

Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SUOO200P63 180° WT50

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is specifically designed for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687UOO200P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with plain bearing and measuring 200mm in diameter. Overall height dimensions reach 240mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst static load capacity reaches 1600kg. This robust castor solution is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Fixed castor 200 mm
Zeta
4688UOO200P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, supported by a plain bearing system, and measures 200 mm in diameter. With an overall height of 240 mm, this castor delivers exceptional load performance including a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. The robust design makes it ideally suited for demanding applications including airport equipment, automotive OEM installations, production and platform trolleys, and various transport equipment where reliable heavy-duty performance is essential.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680UOO200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, supported by plain bearing technology, and measures 200 mm in diameter. The castor has an overall height of 240 mm, providing optimal clearance for various applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Skip product gallery

Matching Products

Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SUOO200P63 180° WT50

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is specifically designed for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687UOO200P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with plain bearing and measuring 200mm in diameter. Overall height dimensions reach 240mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, whilst static load capacity reaches 1600kg. This robust castor solution is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Fixed castor 200 mm
Zeta
4688UOO200P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, supported by a plain bearing system, and measures 200 mm in diameter. With an overall height of 240 mm, this castor delivers exceptional load performance including a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. The robust design makes it ideally suited for demanding applications including airport equipment, automotive OEM installations, production and platform trolleys, and various transport equipment where reliable heavy-duty performance is essential.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg
Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680UOO200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, supported by plain bearing technology, and measures 200 mm in diameter. The castor has an overall height of 240 mm, providing optimal clearance for various applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

200 mm
240 mm
800 kg
200 mm
240 mm
800 kg