Wheel 200 mm
Novatech
EAN:
4031582419061
Product number:
FTP200x80-Ø25 HL92
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The pr...
Details
Custom or high volume? Request a quote now.
Data sheets
Documents
- electrostatic_discharge_capacity.pdf
- Solutions_for_the_entertainment_industry.pdf
- Solutions_for_the_automotive_industry.pdf
- Solutions_for_mechanical_engineering___workshops.pdf
- Kappa.pdf
- Delta.pdf
- Polyurethane_Wheels_Novatech___Ultratech.pdf
- Solutions_for_intralogistic.pdf
- Alpha.pdf
- Product_brochure_Omikron_EN__1_.pdf
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.