Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 260mm diameter with an 82mm tread width and 74mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 75kg at 3km/h and a static load capacity of 150kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR260x82-Ø20 HL74 black
EAN
4031582459081
Core attributes
Type
Wheel
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall weight
1.95 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
20 mm
Hub length
74 mm
Tread width
82 mm
Diameter
260 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.