Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250 mm in diameter. The overall height of the assembly is 305 mm. Load capacity specifications include dynamic loads of 1000 kg at 4 km/h and 800 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9682ITP250P63 Convex
EAN
4031582450460
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Overall height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
6.07 kg
Product name
Kappa
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
372 mm
Offset
61 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
55 mm
Diameter
250 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 250 mm
Novatech
ITP 250x55-Ø25 HL60

The Novatech wheel features a 250 mm diameter with a 55 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.

250 mm
Heavy Duty | 500 - 1.500 kg
250 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Kappa
9680ITP250P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance, measuring 250 mm in diameter. The castor has an overall height of 305 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1000 kg at 4 km/h and 800 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
Variants
Fixed castor 250 mm
Fixed castor 250 mm
Kappa
9688ITP250P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates an aluminium body with casted polyurethane tread material, mounted on precision ball bearings to ensure smooth operation and durability. With a wheel diameter of 250 mm, the castor has an overall height of 305 mm, making it suitable for heavy-duty equipment. The load capacity specifications include a dynamic load rating of 1000 kg at 4 km/h and 800 kg at 6 km/h, whilst providing a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
Variants
Swivel castor with directional lock 250 mm
Swivel castor with directional lock 250 mm
Kappa
9681ITP250P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The castor has an overall height of 305mm, making it suitable for various industrial applications. Load specifications include dynamic capacities of 1000kg at 4km/h and 800kg at 6km/h operating speeds, whilst providing a static load capacity of 2000kg. This robust castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm