Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid rubber, black tread material, ensuring excellent grip and floor protection, whilst the roller bearing system delivers smooth operation and extended service life. The wheel diameter measures 125 mm, with an overall height of 155 mm, making it suitable for medium-duty applications where moderate ground clearance is required. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, providing reliable performance across various operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVR125P62 (4)
EAN
4031582458268
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.84 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
37 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
PVR 125x37-Ø12 HL44

The Puretech wheel is designed for castor applications, featuring a 125mm diameter with a 37mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.

125 mm
Light Duty | < 150 kg
125 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Swivel castor with total lock 125 mm
Alpha
3477PVR125P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for enhanced durability and reduced rolling resistance. The 125mm diameter wheel provides excellent manoeuvrability whilst maintaining stability during operation. With an overall height of 155mm, this castor offers optimal ground clearance for various industrial applications. The unit delivers exceptional load performance with a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

125 mm
Light Duty | < 150 kg
155 mm
125 mm
Light Duty | < 150 kg
155 mm