Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on precision roller bearings to ensure smooth operation and extended service life. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty applications requiring reliable mobility and load-bearing performance in workshop and industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVR100P62 (6)
EAN
4031582458251
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Overall height
128 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
PVR 100x35-Ø12

The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.

100 mm
Light Duty | < 150 kg
100 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Swivel castor 100 mm
Alpha
3470PVR100P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, black tread material and is equipped with a roller bearing for enhanced performance, measuring 100mm in diameter. The castor has an overall height of 128mm. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg. This versatile castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm
Swivel castor with total lock 100 mm
Alpha
3477PVR100P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, providing excellent grip and durability, whilst the roller bearing system ensures efficient rotation under load. With a wheel diameter of 100mm, the castor achieves an overall height of 128mm, making it suitable for various industrial applications. The unit offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm