Alpha
70 - 500 kg

Industrial castors

E-Drive
25 daN

Motorised castors

Delta
300 - 600 kg

Industrial castors for easy manoeuvrability

Delta twin
600 - 750 kg

Twin wheel industrial castors for excellent manoeuvrability

Zeta
300 - 800 kg

Medium heavy duty industrial castors

Kappa
300 - 3.000 kg

Heavy duty industrial castors

Omikron
900 - 20.000 kg

Super heavy duty industrial castors

Radiata
1.200 - 1.500 kg

Three twin wheel castors for outrageous manoeuvrability on limited space

Kappa flex
360-750 kg

Spring loaded industrial castors

Scout
150 - 350 kg

Self-aligning castors for automated guided vehicle (AGV) applications

Integral
100 - 150 kg

Medical single-wheel castors

Integral twin
125 - 250 kg

Medical twin-wheel castors

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Aviana
100 kg

Lightweight castors

Agila
40 - 100 kg

Multifunctional castors

Stora
60 - 160 kg

Shopping trolley castors

Mono
30 - 70 kg

Synthetic castors for cleaning, hygienic and light medical industries

Galea
60 - 100 kg

Synthetic wheel castors for medical and catering industries

Levina
60 - 100 kg

Design apparatus castors / High functional

Anika and Anika evo
40 - 50 kg

Highly customizable and biosourced castors for furniture industry

Lumina
30 - 100 kg

Castors for basic furniture designs

Stylea
40 - 100 kg

Furniture castors for timeless designs

Smiles
40 kg

Castors for a friendly atmosphere

Compacta
10 - 55 kg

Small equipment castors

Glide

Glider

Forma
125 - 250 kg

Medical twin wheel castors with high shock absorbing function

AGV-Castors
100 - 630 kg

Castors for automated guided vehicles

Supratech
50 - 160 kg

Thermoplastic rubber wheels

Basetech
35 - 200 kg

Polypropylene wheels

Puretech
40 - 300 Kg

Rubber wheels

Elastech
80 - 800 kg

Elastic rubber wheels

Duratech
55 - 7500 kg

Polyamide wheels

Maxtech
40 - 500 kg

Injection-moulded polyurethane wheels

Novatech
100 - 10.000 kg

Casted polyurethane wheels

Ultratech
500 - 10.000 kg

Casted polyurethane wheels for high performance

Login


Registered customers




New customers

Registration