Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, ensuring excellent grip and floor protection. The wheel is equipped with precision roller bearings for smooth operation and reduced rolling resistance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic load capacity of 75 kg at operating speeds up to 4 km/h, with a static load capacity of 150 kg when stationary. This castor is engineered for reliable performance in industrial and commercial applications requiring fixed-direction movement.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVJ100P62 TFR
EAN
4031582390452
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Overall height
128 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.62 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
35 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.