Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel has a wheel body made of heat resistant thermoplastic synthetics. The tread material is identical to the wheel body material. The wheel uses a plain bearing and has a diameter of 80 mm with a tread width of 31 mm. The axle hole has a diameter of 12 mm. The hub length is 40 mm. At 4 km/h, the wheel has a load capacity of 200 kg. Under static conditions, the load capacity is 400 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
WOO080x31 Ø12 TFR
EAN
4031582393842
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
180 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.08 kg
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
40 mm
Tread width
31 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.