Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech Wheel is constructed from polyamide with an identical wheel body tread material, featuring an 80mm diameter and 30mm tread width. The wheel incorporates a plain bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg. This wheel is engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOO080x30-Ø12 TFR
EAN
4031582482348
Core attributes
Type
Wheel
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.08 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.