Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing in my responses. What would you like to discuss?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR080x30-Ø12 TFR
EAN
4031582392593
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.17 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.