Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a precision castor component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 20 mm composed of solid rubber in black, providing excellent grip and durability. The hub length measures 45.5 mm, whilst the axle incorporates an 8 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth, reliable rotation. The static load capacity reaches 100 kg, whilst the dynamic load capacity is rated at 50 kg when operating at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DVR080x20-Ø8x45,5 + ASBUS
EAN
4031582331653
Core attributes
Type
Wheel
Load capacity at 4 km/h
50 kg
Load capacity Static
100 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.27 kg
Product Name
Puretech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black
Axle Hole Diameter
8 mm
Hub Length
45.5 mm
Tread width
20 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.