Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel is engineered with a plastic thermoset, heat-resistant body material for demanding high-temperature applications. This 80mm diameter wheel features a 35mm tread width with tread material identical to the wheel body, ensuring consistent performance characteristics. The wheel incorporates a dry bearing bush system with an 8mm axle hole diameter and 45mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty castor applications requiring heat resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG080x35-Ø8 HL45,5 (casquillo inox)
EAN
4031582456493
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.21 kg
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Axle hole diameter
8 mm
Hub length
45 mm
Tread width
35 mm
Diameter
80 mm
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.