Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 10mm axle hole diameter and 26.5mm hub length. Load capacity specifications include 60kg dynamic load at 3km/h operating speed and 120kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIO075x25-Ø10 TFR
EAN
4031582482706
Core attributes
Type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Puretech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
10 mm
Hub length
26.5 mm
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.