Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 400mm diameter with a 90mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 145kg at 3km/h operating speed and a static load capacity of 290kg. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR400x90-Ø20 HL74 TFR
EAN
4031582410426
Core attributes
Type
Wheel
Load capacity at 3 km/h
145 kg
Load capacity Static
290 kg
Overall weight
3 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
20 mm
Hub length
74 mm
Tread width
90 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.