Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 400mm diameter with a 90mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 10mm axle hole diameter and 129mm hub length. Load capacity specifications include a dynamic rating of 145kg at 3km/h operating speed and a static load capacity of 290kg. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR400x90-Ø10x129 geel
EAN
4031582202373
Core attributes
Type
Wheel
Load capacity at 3 km/h
145 kg
Load capacity Static
290 kg
Overall weight
3 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
10 mm
Hub length
129 mm
Tread width
90 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.