Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 400mm diameter with a 100mm wide polyurethane foamed tread and polypropylene body construction, incorporating a roller bearing system with a 20mm axle hole diameter and 75mm hub length. This wheel delivers a dynamic load capacity of 145kg at speeds up to 3km/h and a static load capacity of 290kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR400x100-Ø20 HL75 TFR
EAN
4031582413052
Core attributes
Type
Wheel
Load capacity at 3 km/h
145 kg
Load capacity Static
290 kg
Overall weight
1 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
20 mm
Hub length
75 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.