Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" rather than "color", "realise" rather than "realize"), British terminology (such as "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions throughout our conversation. What would you like to discuss?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP300x50-Ø25 HL62 TFR
EAN
4031582390216
Core attributes
Type
Wheel
Load capacity at 4 km/h
1680 kg
Load capacity at 6 km/h
1400 kg
Load capacity Static
3360 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
9.66 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
62 mm
Tread width
50 mm
Diameter
300 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.