Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 260mm diameter with a 75mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 60kg at 3km/h operating speed and a static load capacity of 120kg. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR260x75-Ø20 HL74
EAN
4031582456547
Core attributes
Type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall weight
1.95 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
20 mm
Hub length
74 mm
Tread width
75 mm
Diameter
260 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.