Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 250mm diameter with a 50mm wide polyurethane injected tread and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing with polyamide body material. This wheel offers a static load capacity of 1000kg and dynamic load capacities of 400kg at 6km/h or 500kg at 4km/h, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAP250x50-Ø20 HL60 red
EAN
4031582482072
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.2 kg
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
60 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.