Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Wheel is a 250mm diameter castor wheel featuring a polypropylene body construction with a 50mm wide solid rubber black tread and plain bearing system. The wheel incorporates a 25mm axle hole diameter and 58mm hub length for secure mounting applications. Load capacity specifications include a dynamic rating of 180kg at 4km/h operating speed and a static load capacity of 360kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVO250x50-Ø25 HL58
EAN
4031582482096
Core attributes
Type
Wheel
Load capacity at 4 km/h
180 kg
Load capacity Static
360 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.04 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.