Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel is a precision castor component manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub length measures 60 mm, and the axle hole diameter is 25 mm, accommodating standard castor mounting requirements. This wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The static load capacity reaches 1400 kg, whilst the dynamic load capacity is rated at 700 kg at a speed of 4 km/h, making it suitable for demanding industrial applications. The Duratech wheel is engineered for use across automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOP200x50-Ø25 TFR
EAN
4031582390629
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.91 kg
Product Name
Duratech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
25 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.