Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Wheel is a precision-engineered castor component featuring a 200mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length for optimal performance. Load specifications include a dynamic capacity of 205kg at 4km/h operating speed and a static load capacity of 410kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVP200x50-Ø20 HL60
EAN
4031582450309
Core attributes
Type
Wheel
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.26 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.