Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech evo wheel is a castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 48 mm tread width and a hub length of 34 mm, accommodating an axle hole diameter of 12 mm. The wheel body is constructed from polypropylene, whilst the tread is manufactured from polyurethane, biosourced, injected material, ensuring durability and environmental sustainability. Equipped with a plain bearing for smooth rotation, this wheel delivers a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for light to medium-duty castor applications where reliable performance and controlled movement are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PBO200x48-Ø12 HL35 TFR
EAN
4031582400380
Core attributes
Type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall weight
0.35 kg
Product Name
Maxtech evo
Electric Conductive
Stainless
Wheel
Body material
Polypropylene
Tread Material Mix
Polyurethane, biosourced, injected
Axle Hole Diameter
12 mm
Hub Length
34 mm
Tread width
48 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.