Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 200mm diameter with a 50mm wide polyurethane casted tread and 54mm hub length, constructed with an aluminium body and precision ball bearing system. This wheel delivers exceptional load performance with a static capacity of 1200kg and dynamic capacities of 600kg at 4km/h or 500kg at 6km/h speeds. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP200x50-Ø47x12 convex TFR
EAN
4031582429633
Core attributes
Type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
500 kg
Load capacity Static
1200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.2 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Ball bearing diameter
47 mm
Ball bearing width
12 mm
Hub length
54 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.