Wheel 200 mm
Maxtech
EAN:
4031582380996
Product number:
DNP200x50-Ø20x50
- Non-hazardous materials
- Tested quality
- Low-maintenance wheels
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter ...
Details
Custom or high volume? Request a quote now.
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide tread manufactured from foamed polyurethane for optimal shock absorption and floor protection. The wheel incorporates a sheet steel body reinforced with a precision ball bearing, ensuring smooth rotation and extended service life across diverse operational environments. The hub measures 50 mm in length and accommodates a 20 mm axle hole diameter for secure mounting compatibility. This wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The robust construction and reliable bearing system ensure consistent performance in both light-duty and moderate-load applications across industrial and commercial settings.
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.