Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a 160 mm diameter with a 40 mm wide tread and 58 mm hub length, incorporating a 25 mm axle hole diameter. Constructed from polyamide with an identical tread material and equipped with roller bearings, this wheel delivers a static load capacity of 1000 kg and dynamic load capacity of 500 kg at 4 km/h. Designed for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR160x40-Ø25 TFR
EAN
4031582390704
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.53 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.